Unit of Measure

Key Dimensions

UPC

N/A 0013992471055

Bore Size

N/A 1 1/8 in

Seal Type

N/A IP69K Seal

Housing Material

N/A White Thermoplastic (Polymer)

Bearing Number

N/A SUC206-18-IP69K/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Three-Bolt Flange

Bearing Style

N/A Ball Bearing

Other Dimensions

Total Length L

N/A 3.268 in83.0 mm

Total Height H

N/A 5.453 in138.5 mm

Total Width A0

N/A 1.634 in41.5 mm

Bolt Hole Spacing J

N/A 1.874 in47.6 mm

Bolt Hole Size N

N/A 0.433 in11.0 mm

Flange Thickness A1

N/A 0.524 in13.3 mm

Housing Width A

N/A 1.272 in32.3 mm

Dimension A2

N/A 0.760 in19.3 mm

Dimension H1

N/A 2.063 in52.4 mm

Dimension J1

N/A 1.252 in31.8 mm

Center of Bearing from Bearing End S

N/A 0.626 in15.9 mm

Inner Ring Width B

N/A 1.500 in38.1 mm

Ratings

Dynamic Load Rating

N/A 3710 lbf16500 N

Static Load Rating

N/A 2035 lbf9050 N