Unit of Measure

Key Dimensions

UPC

N/A 0085706066888

Bore Size

N/A 25 mm

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC205/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Three-Bolt Flange

Bearing Style

N/A Ball Bearing

Other Dimensions

Total Length L

N/A 2.660 in67.6 mm

Total Height H

N/A 4.710 in119.6 mm

Total Width A0

N/A 1.415 in35.9 mm

Bolt Hole Spacing J

N/A 1.625 in41.3 mm

Bolt Hole Size N

N/A 0.406 in10.3 mm

Flange Thickness A1

N/A 0.375 in9.5 mm

Housing Width A

N/A 0.970 in24.6 mm

Dimension A2

N/A 0.635 in16.1 mm

Dimension H1

N/A 1.813 in46.1 mm

Dimension J1

N/A 1.125 in28.6 mm

Center of Bearing from Bearing End S

N/A 0.563 in14.3 mm

Inner Ring Width B

N/A 1.343 in34.1 mm

Ratings

Dynamic Load Rating

N/A 2676 lbf11900 N

Static Load Rating

N/A 1417 lbf6300 N