Unit of Measure

Key Dimensions

UPC

N/A 0085706067335

Bore Size

N/A 1 1/2 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC208-24/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Three-Bolt Flange

Bearing Style

N/A Ball Bearing

Other Dimensions

Total Length L

N/A 4.000 in101.6 mm

Total Height H

N/A 6.500 in165.1 mm

Total Width A0

N/A 1.877 in47.7 mm

Bolt Hole Spacing J

N/A 2.250 in57.2 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Flange Thickness A1

N/A 0.500 in12.7 mm

Housing Width A

N/A 1.424 in31.5 mm

Dimension A2

N/A 0.688 in17.5 mm

Dimension H1

N/A 2.563 in65.1 mm

Dimension J1

N/A 1.375 in34.9 mm

Center of Bearing from Bearing End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 1.937 in49.2 mm

Ratings

Dynamic Load Rating

N/A 5576 lbf24800 N

Static Load Rating

N/A 3215 lbf14300 N