All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Ball Bearings > Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking > Part Number SUCAFL206-20/F  

Part Number SUCAFL206-20/F, Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

Bore Size

1 1/4 in

Seal Type

Standard Seal

Housing Material

Machined Stainless Steel

Bearing Number

SUC206-20/F

Lubrication Type

Standard Food Safe Grease

Locking Style

Set Screw Locking

Housing Construction



Dimensions

Total Length H

5.590 in
142.0
mm

Total Height L

3.118 in
79.2
mm

Total Width A0

1.531 in
38.9
mm

Bolt Hole Spacing J

4.594 in
116.8
mm

Housing Width A

1.067 in
27.2
mm

Bolt Hole Size N

0.469 in
11.9
mm

Center of Bearing from Housing End A2

0.657 in
16.7
mm

Center of Bearing from Bearing End S

0.626 in
15.9
mm

Inner Ring Width B

1.500 in
38.1
mm


Basic Load Ratings

Static Load Rating

2035 lbf
9050
N

Dynamic Load Rating

3710 lbf
16500
N


 MORE IMAGES 

·  Stainless-Steel-2-Bolt-Flange-with-Stainless-Steel-Insert---Machine-A-A

·  Stainless-Steel-2-Bolt-Flange-with-Stainless-Steel-Insert---Machine-A-S

·  Stainless-Steel-2-Bolt-Flange-with-Stainless-Steel-Insert---Machine-A-T