All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Corrosion-Resistant Mounted Ball Bearings
>
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
>
View Items
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 710
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Lubrication Type
Static Load Rating
Dynamic Load Rating
CAD
SUCCFL207-23/FVSL613
1 7/16
in
Cast Stainless Steel
Food Grade Solid Lube
2766
lbf
12300
N
4901
lbf
21800
N
SUCSFL203/F
17
mm
Cast Stainless Steel
Standard Food Safe Grease
1203
lbf
5350
N
2451
lbf
10900
N
SUCSFL203-10/F
5/8
in
Cast Stainless Steel
Standard Food Safe Grease
5350
N
10900
N
SUCSFL203-15M/F
15
mm
Cast Stainless Steel
Standard Food Safe Grease
5350
N
10900
N
SUCSFL203-8/F
1/2
in
Cast Stainless Steel
Standard Food Safe Grease
5350
N
10900
N
SUCSFL205-14/F
7/8
in
Cast Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFL205-15/F
15/16
in
Cast Stainless Steel
Standard Food Safe Grease
1417
lbf
6300
N
2676
lbf
11900
N
SUCSFL206-18/F
1 1/8
in
Cast Stainless Steel
Standard Food Safe Grease
2035
lbf
9050
N
3710
lbf
16500
N
SUCSFL207-21/F
1 5/16
in
Cast Stainless Steel
Standard Food Safe Grease
2766
lbf
12300
N
4901
lbf
21800
N
SUCSFL207-22/F
1 3/8
in
Cast Stainless Steel
Standard Food Safe Grease
2766
lbf
12300
N
4901
lbf
21800
N
SUCSFL208-25/F
1 9/16
in
Cast Stainless Steel
Standard Food Safe Grease
3215
lbf
14300
N
5576
lbf
24800
N
SUCSFL209-26/F
1 5/8
in
Cast Stainless Steel
Standard Food Safe Grease
3642
lbf
16200
N
6250
lbf
27800
N
SUCSFL209-28/F
1 3/4
in
Cast Stainless Steel
Standard Food Safe Grease
3642
lbf
16200
N
6250
lbf
27800
N
SUCSFL210-30/F
1 7/8
in
Cast Stainless Steel
Standard Food Safe Grease
4182
lbf
18600
N
6700
lbf
29800
N
SUCSFL211/F
55
mm
Cast Stainless Steel
Standard Food Safe Grease
5284
lbf
23500
N
8273
lbf
36800
N
SUCSFL211-32/F
2
in
Cast Stainless Steel
Standard Food Safe Grease
5284
lbf
23500
N
8273
lbf
36800
N
SUCSFL211-35/F
2 3/16
in
Cast Stainless Steel
Standard Food Safe Grease
5284
lbf
23500
N
8273
lbf
36800
N
SUCSFL211-36/F
2 1/4
in
Cast Stainless Steel
Standard Food Safe Grease
23500
N
36800
N
SUCSFL212/F
60
mm
Cast Stainless Steel
Standard Food Safe Grease
6520
lbf
29000
N
10004
lbf
44500
N
SUCSFL212-39/F
2 7/16
in
Cast Stainless Steel
Standard Food Safe Grease
6520
lbf
29000
N
10004
lbf
44500
N
SUCSFLY203X/F
17
mm
Cast Stainless Steel
Standard Food Safe Grease
3850
N
8150
N
SUCSFLY203X-10/F
5/8
in
Cast Stainless Steel
Standard Food Safe Grease
3850
N
8150
N
SUCSFLY203X-15M/F
15
mm
Cast Stainless Steel
Standard Food Safe Grease
3850
N
8150
N
SUCSFLY203X-8/F
1/2
in
Cast Stainless Steel
Standard Food Safe Grease
3850
N
8150
N
SUCSFLY211/F
55
mm
Cast Stainless Steel
Standard Food Safe Grease
5284
lbf
23500
N
8273
lbf
36800
N
Results 1 - 25 of 710
1
2
3
4
5
»