All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Ball Bearings > Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking > Part Number SUCAFL207-21/FVSL525  

Part Number SUCAFL207-21/FVSL525, Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

Bore Size

1 5/16 in

Seal Type

Standard Seal

Housing Material

Machined Stainless Steel

Bearing Number

SUC207-21/FVSL525

Lubrication Type

Food Grade Graphite Solid Lube

Locking Style

Set Screw Locking

Housing Construction



Dimensions

Total Length H

6.250 in
158.8
mm

Total Height L

3.618 in
91.9
mm

Total Width A0

1.791 in
45.5
mm

Bolt Hole Spacing J

5.124 in
130.1
mm

Housing Width A

1.223 in
31.0
mm

Bolt Hole Size N

0.531 in
13.5
mm

Center of Bearing from Housing End A2

0.791 in
20.1
mm

Center of Bearing from Bearing End S

0.689 in
17.5
mm

Inner Ring Width B

1.689 in
42.9
mm


Basic Load Ratings

Static Load Rating

2766 lbf
12300
N

Dynamic Load Rating

4901 lbf
21800
N


 MORE IMAGES 

·  Blue-Polymer-2-Bolt-Flange-Stainless-Steel-Insert---Machine-B-A

·  Blue-Polymer-2-Bolt-Flange-Stainless-Steel-Insert---Machine-B-S

·  Blue-Polymer-2-Bolt-Flange-Stainless-Steel-Insert---Machine-B-T