All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Ball Bearings > Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking > Part Number SUCAFL208/FVSL613  

Part Number SUCAFL208/FVSL613, Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

Bore Size

40 mm

Seal Type

Standard Seal

Housing Material

Machined Stainless Steel

Bearing Number

SUC208/FVSL613

Lubrication Type

Food Grade Solid Lube

Locking Style

Set Screw Locking

Housing Construction



Dimensions

Total Length H

6.781 in
172.2
mm

Total Height L

4.000 in
101.6
mm

Total Width A0

1.957 in
49.7
mm

Bolt Hole Spacing J

5.656 in
143.8
mm

Housing Width A

1.240 in
31.5
mm

Bolt Hole Size N

0.531 in
13.5
mm

Center of Bearing from Housing End A2

0.768 in
19.5
mm

Center of Bearing from Bearing End S

0.748 in
19.0
mm

Inner Ring Width B

1.937 in
49.2
mm


Basic Load Ratings

Static Load Rating

3215 lbf
14300
N

Dynamic Load Rating

5576 lbf
24800
N


 MORE IMAGES 

·  Stainless-Steel-2-Bolt-Flange-with-Stainless-Steel-Insert---Machine-A-A---FVSL613

·  Stainless-Steel-2-Bolt-Flange-with-Stainless-Steel-Insert---Machine-A-S---FVSL613

·  Stainless-Steel-2-Bolt-Flange-with-Stainless-Steel-Insert---Machine-A-T---FVSL613