All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Ball Bearings > Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking > Part Number SUCAFL210/FVSL613  

Part Number SUCAFL210/FVSL613, Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

Bore Size

50 mm

Seal Type

Standard Seal

Housing Material

Machined Stainless Steel

Bearing Number

SUC210/FVSL613

Lubrication Type

Food Grade Solid Lube

Locking Style

Set Screw Locking

Housing Construction



Dimensions

Total Length H

6.969 in
177.0
mm

Total Height L

4.559 in
115.8
mm

Total Width A0

2.055 in
52.2
mm

Bolt Hole Spacing J

6.188 in
157.2
mm

Housing Width A

1.240 in
31.5
mm

Bolt Hole Size N

0.656 in
16.7
mm

Center of Bearing from Housing End A2

0.772 in
19.6
mm

Center of Bearing from Bearing End S

0.748 in
19.0
mm

Inner Ring Width B

2.031 in
51.6
mm


Basic Load Ratings

Static Load Rating

4182 lbf
18600
N

Dynamic Load Rating

6700 lbf
29800
N


 MORE IMAGES 

·  Stainless-Steel-2-Bolt-Flange-with-Stainless-Steel-Insert---Machine-A-A---FVSL613

·  Stainless-Steel-2-Bolt-Flange-with-Stainless-Steel-Insert---Machine-A-S---FVSL613

·  Stainless-Steel-2-Bolt-Flange-with-Stainless-Steel-Insert---Machine-A-T---FVSL613