All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Corrosion-Resistant Mounted Ball Bearings > Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking > Part Number SUCBFL209-27/F  

Part Number SUCBFL209-27/F, Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  





Specifications  · Dimensions  · Basic Load Ratings

Specifications

Bore Size

1 11/16 in

Seal Type

Standard Seal

Housing Material

Blue Thermoset (Polymer)

Bearing Number

SUC209-27/F

Lubrication Type

Standard Food Safe Grease

Locking Style

Set Screw Locking

Housing Construction



Dimensions

Total Length H

6.969 in
177.0
mm

Total Height L

4.740 in
120.4
mm

Total Width A0

1.953 in
49.6
mm

Bolt Hole Spacing J

5.844 in
148.3
mm

Housing Width A

1.240 in
31.5
mm

Bolt Hole Size N

0.531 in
13.5
mm

Center of Bearing from Housing End A2

0.764 in
19.4
mm

Center of Bearing from Bearing End S

0.748 in
19.0
mm

Inner Ring Width B

1.937 in
49.2
mm


Basic Load Ratings

Static Load Rating

3642 lbf
16200
N

Dynamic Load Rating

6250 lbf
27800
N


 MORE IMAGES 

·  Blue-Polymer-2-Bolt-Flange-Stainless-Steel-Insert---Machine-B-A---FVSL613

·  Blue-Polymer-2-Bolt-Flange-Stainless-Steel-Insert---Machine-B-S---FVSL613

·  Blue-Polymer-2-Bolt-Flange-Stainless-Steel-Insert---Machine-B-T---FVSL613