Unit of Measure

Key Dimensions

Bore Size

N/A 7/8 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC205-14-IP69K/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Other Dimensions

Total Length H

N/A 5.118 in130.0 mm

Total Height L

N/A 2.677 in68.0 mm

Total Width A0

N/A 1.410 in35.8 mm

Bolt Hole Spacing J

N/A 3.898 in99.0 mm

Housing Width A

N/A 1.083 in27.5 mm

Bolt Hole Size N

N/A 0.630 in16.0 mm

Center of Bearing from Housing End A2

N/A 0.630 in16.0 mm

Center of Bearing from Bearing End S

N/A 0.563 in14.3 mm

Inner Ring Width B

N/A 1.343 in34.1 mm

Ratings

Static Load Rating

N/A 1417 lbf6300 N

Dynamic Load Rating

N/A 2676 lbf11900 N