Unit of Measure

Key Dimensions

Bore Size

N/A 1 5/8 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC209-26-IP69K/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Other Dimensions

Total Length H

N/A 7.402 in188.0 mm

Total Height L

N/A 3.937 in100.0 mm

Total Width A0

N/A 2.055 in52.2 mm

Bolt Hole Spacing J

N/A 5.827 in148.0 mm

Housing Width A

N/A 1.496 in38.0 mm

Bolt Hole Size N

N/A 0.748 in19.0 mm

Center of Bearing from Housing End A2

N/A 0.866 in22.0 mm

Center of Bearing from Bearing End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 1.937 in49.2 mm

Ratings

Static Load Rating

N/A 3642 lbf16200 N

Dynamic Load Rating

N/A 6250 lbf27800 N