Unit of Measure

Key Dimensions

Bore Size

N/A 1 7/8 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC210-30-IP69K/FVSL613

Lubrication Type

N/A Food Grade Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Flange

Other Dimensions

Total Length H

N/A 7.756 in197.0 mm

Total Height L

N/A 4.173 in106.0 mm

Total Width A0

N/A 2.149 in54.6 mm

Bolt Hole Spacing J

N/A 6.181 in157.0 mm

Housing Width A

N/A 1.575 in40.0 mm

Bolt Hole Size N

N/A 0.748 in19.0 mm

Center of Bearing from Housing End A2

N/A 0.866 in22.0 mm

Center of Bearing from Bearing End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 2.031 in51.6 mm

Ratings

Static Load Rating

N/A 4182 lbf18600 N

Dynamic Load Rating

N/A 6700 lbf29800 N