Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking > Part Number YCJ1 1/8 SGT  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number YCJ1 1/8 SGT, Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking










Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Basic Load Ratings

Specifications

Series

Industrial

Shaft Size d

1 1/8 in

Bearing Number

GY1102KRRB SGT

Seal Type

Shroud Seal

Housing Construction

Four-Bolt Square Flange

Alternate Part Name

YCJ1 1/8 SGT


Dimensions

Total Length L

107.9 mm
4.248
in

Housing Width A

29.9 mm
1.177
in

Bolt Hole Spacing

82.6 mm
3.252
in

Bolt Hole Size N

10 mm
0.394
in

Flange Thickness A1

13.5 mm
0.531
in

Center of Bearing from Housing End A2

20.06 mm
0.79
in

Inside Ring Width B

39.1 mm
1.539
in

Dimension S1

23.24 mm
0.915
in

Dimension D

76.2 mm
3
in

Dimension E

43.46 mm
1.711
in

Dimension F

40.31 mm
1.5870
in

Bolt Size

M10


Basic Load Ratings

Static Load Rating

11300 N
2530
lbf

Dynamic Load Rating

21600 N
4850
lbf



 DOWNLOADS 

Catalog and Technical Information - Mounted Bearings
(PDF, 0KB)

Timken® Fafnir® Farm Line Interchange

Timken® Fafnir® Mounted Bearings Sale Sheet



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

 RELATED PRODUCTS 


Insert Ball Bearings
GY1102KRRB SGT
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Add To Cart Request Quote
<