Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking

For CAD models and more information, click Directly on the part number below.







 MORE IMAGES 

·  4-Bolt SCJ - Set Screw

Add To Cart Request Quote
   
  Results 1 - 25 of 132 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YCJ 1/2 1/2 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Four-Bolt Square Flange
SCJ 1/2 1/2 in 17.9 mm
0.705
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Four-Bolt Square Flange
YCJ 5/8 5/8 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Four-Bolt Square Flange
SCJ 5/8 5/8 in 17.9 mm
0.705
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Four-Bolt Square Flange
YCJ 17 17 mm 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Four-Bolt Square Flange
SCJ 17 17 mm 17.9 mm
0.705
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Four-Bolt Square Flange
YCJ 3/4 SGT 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Four-Bolt Square Flange
SCJ 3/4 3/4 in 19 mm
0.748
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Four-Bolt Square Flange
YCJ 3/4 PT SGT 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Four-Bolt Square Flange
KCJ 3/4 PS 3/4 in 27.8 mm
1.094
in
890 N
200
lbf
N/A N/A Four-Bolt Square Flange
YCJ 3/4 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
N/A Four-Bolt Square Flange
YCJ 20 SGT 20 mm 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Four-Bolt Square Flange
SCJ 20 20 mm 19 mm
0.748
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Four-Bolt Square Flange
YCJ 20 20 mm 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Four-Bolt Square Flange
YCJ 20 PT 20 mm 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Four-Bolt Square Flange
YCJ 20 PT SGT 20 mm 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Four-Bolt Square Flange
KCJ 20 PS 20 mm 27.8 mm
1.094
in
890 N
200
lbf
N/A N/A Four-Bolt Square Flange
YCJ 7/8 SGT 7/8 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange
SCJ 7/8 7/8 in 19.8 mm
0.78
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Four-Bolt Square Flange
YCJ 7/8 7/8 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange
YCJ 15/16 SGT 15/16 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange
SCJ 15/16 15/16 in 19.8 mm
0.78
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Four-Bolt Square Flange
YCJ 15/16 15/16 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange
YCJ 25 SGT 25 mm 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange
SCJ 25 25 mm 19.8 mm
0.78
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Four-Bolt Square Flange
  Results 1 - 25 of 132  1 2 3 4 5 »  
<