Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 2 in

Bearing Number

N/A GY1200KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJ 2 NT

Other Dimensions

Total Length L

N/A 161.9 mm6.374 in

Housing Width A

N/A 46.8 mm1.843 in

Bolt Hole Spacing

N/A 130.2 mm5.126 in

Bolt Hole Size N

N/A 16 mm0.63 in

Flange Thickness A1

N/A 16.7 mm0.657 in

Center of Bearing from Housing End A2

N/A 31.4 mm1.236 in

Inside Ring Width B

N/A 55.55 mm2.187 in

Dimension S1

N/A 33.33 mm1.312 in

Dimension D

N/A 120.7 mm4.752 in

Dimension E

N/A 64.7 mm2.547 in

Dimension F

N/A 69.77 mm2.747 in

Bolt Size

N/A M16

Ratings

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf