Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1 3/16 in

Bearing Number

N/A GYM1103KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJM1 3/16 SGT

Other Dimensions

Total Length L

N/A 117.5 mm4.626 in

Housing Width A

N/A 31.8 mm1.252 in

Bolt Hole Spacing

N/A 92.1 mm3.626 in

Bolt Hole Size N

N/A 12 mm0.472 in

Flange Thickness A1

N/A 13.5 mm0.531 in

Center of Bearing from Housing End A2

N/A 21 mm0.827 in

Inside Ring Width B

N/A 42.87 mm1.688 in

Dimension S1

N/A 25.4 mm1 in

Dimension D

N/A 88.9 mm3.500 in

Dimension E

N/A 46.4 mm1.827 in

Dimension F

N/A 46.18 mm1.818 in

Bolt Size

N/A M12

Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf