Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 2 1/2 in

Bearing Number

N/A GYM1208KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJM2 1/2 SGT

Other Dimensions

Total Length L

N/A 187.3 mm7.374 in

Housing Width A

N/A 63.5 mm2.5 in

Bolt Hole Spacing

N/A 149.2 mm5.874 in

Bolt Hole Size N

N/A 16 mm0.63 in

Flange Thickness A1

N/A 19 mm0.748 in

Center of Bearing from Housing End A2

N/A 38.6 mm1.52 in

Inside Ring Width B

N/A 69.85 mm2.75 in

Dimension S1

N/A 42.84 mm1.687 in

Dimension D

N/A 152.4 mm6.000 in

Dimension E

N/A 81.5 mm3.209 in

Dimension F

N/A 76.48 mm3.011 in

Bolt Size

N/A M16

Ratings

Static Load Rating

N/A 44000 N9890 lbf

Dynamic Load Rating

N/A 69000 N15500 lbf