Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 2 11/16 in

Bearing Number

N/A GYM1211KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJM2 11/16 SGT

Other Dimensions

Total Length L

N/A 196.8 mm7.748 in

Housing Width A

N/A 66.7 mm2.626 in

Bolt Hole Spacing

N/A 152.4 mm6 in

Bolt Hole Size N

N/A 20 mm0.787 in

Flange Thickness A1

N/A 22.2 mm0.874 in

Center of Bearing from Housing End A2

N/A 41.8 mm1.646 in

Inside Ring Width B

N/A 77.8 mm3.063 in

Dimension S1

N/A 44.45 mm1.75 in

Dimension D

N/A 161.9 mm6.374 in

Dimension E

N/A 86.2 mm3.394 in

Dimension F

N/A 91.92 mm3.619 in

Bolt Size

N/A M20

Ratings

Static Load Rating

N/A 44800 N10100 lbf

Dynamic Load Rating

N/A 68900 N15500 lbf