Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 3 15/16 in

Bearing Number

N/A GYM1315KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJM3 15/16 SGT

Other Dimensions

Total Length L

N/A 268.3 mm10.563 in

Housing Width A

N/A 95.4 mm3.756 in

Bolt Hole Spacing

N/A 211.1 mm8.311 in

Bolt Hole Size N

N/A 24 mm0.945 in

Flange Thickness A1

N/A 31.8 mm1.252 in

Center of Bearing from Housing End A2

N/A 59 mm2.323 in

Inside Ring Width B

N/A 117.48 mm4.625 in

Dimension S1

N/A 68.27 mm2.687 in

Dimension D

N/A 235 mm9.252 in

Dimension E

N/A 127.3 mm5.012 in

Dimension F

N/A 131.35 mm5.1709 in

Bolt Size

N/A M24

Ratings

Static Load Rating

N/A 104400 N23500 lbf

Dynamic Load Rating

N/A 147500 N33200 lbf