Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 3 in

Bearing Number

N/A GYM1300KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJM3 SGT

Other Dimensions

Total Length L

N/A 196.8 mm7.748 in

Housing Width A

N/A 66.7 mm2.626 in

Bolt Hole Spacing

N/A 152.4 mm6 in

Bolt Hole Size N

N/A 20 mm0.787 in

Flange Thickness A1

N/A 22.2 mm0.874 in

Center of Bearing from Housing End A2

N/A 46.4 mm1.827 in

Inside Ring Width B

N/A 77.8 mm3.063 in

Dimension S1

N/A 44.45 mm1.75 in

Dimension D

N/A 179.4 mm7.063 in

Dimension E

N/A 90.8 mm3.575 in

Dimension F

N/A 91.92 mm3.619 in

Bolt Size

N/A M20

Ratings

Static Load Rating

N/A 54200 N12200 lbf

Dynamic Load Rating

N/A 79400 N17900 lbf