Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 3 7/16 in

Bearing Number

N/A GYM1307KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A YCJM 3 7/16 SGT

Other Dimensions

Total Length L

N/A 214.3 mm8.437 in

Housing Width A

N/A 70.5 mm2.776 in

Bolt Hole Spacing

N/A 171.4 mm6.748 in

Bolt Hole Size N

N/A 20 mm0.787 in

Flange Thickness A1

N/A 25.4 mm1 in

Center of Bearing from Housing End A2

N/A 44.7 mm1.76 in

Inside Ring Width B

N/A 96 mm3.781 in

Dimension S1

N/A 55.7 mm2.218 in

Dimension D

N/A 196.8 mm7.748 in

Dimension E

N/A 101.1 mm3.98 in

Dimension F

N/A 111.7 mm4.3975 in

Bolt Size

N/A M20

Ratings

Static Load Rating

N/A 71500 N16100 lbf

Dynamic Load Rating

N/A 106400 N23900 lbf