Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 2 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GY1211KRRB SGT |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YAK 2 11/16 SGT |
Other Dimensions
Base to Center Height H |
N/A 76.2 mm3 in |
Total Length L |
N/A 266.7 mm10.5 in |
Total Width A |
N/A 73 mm2.874 in |
Bolt Hole Spacing J |
N/A 203.2 mm8 in |
Bolt Hole Width N |
N/A 20.6 mm0.811 in |
Bolt Hole Length N1 |
N/A 34.9 mm1.374 in |
Foot Height H1 |
N/A 33.3 mm |
Total Height H2 |
N/A 154 mm6.063 in |
Inside Ring Width B |
N/A 69.85 mm2.7500 in |
Dimension S1 |
N/A 42.88 mm1.688 in |
Dimension F |
N/A 86.92 mm3.422 in |