Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 2 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GY1215KRRB SGT |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YAK 2 15/16 SGT |
Other Dimensions
Base to Center Height H |
N/A 84.14 mm3.313 in |
Total Length L |
N/A 304.8 mm12 in |
Total Width A |
N/A 82.6 mm3.252 in |
Bolt Hole Spacing J |
N/A 241.3 mm9.5 in |
Bolt Hole Width N |
N/A 22.2 mm0.874 in |
Bolt Hole Length N1 |
N/A 31.8 mm1.252 in |
Foot Height H1 |
N/A 38.1 mm |
Total Height H2 |
N/A 163.5 mm6.437 in |
Inside Ring Width B |
N/A 77.8 mm3.063 in |
Dimension S1 |
N/A 44.48 mm1.751 in |
Dimension F |
N/A 91.92 mm3.619 in |