Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1 15/16 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYM1115KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A YASM1 15/16 SGT

Other Dimensions

Base to Center Height H

N/A 63.5 mm2.5 in

Total Length L

N/A 222.3 mm8.752 in

Total Width A

N/A 54.8 mm2.157 in

Bolt Hole Spacing J

N/A 176.2 mm6.937 in

Bolt Hole Width N

N/A 18.26 mm0.719 in

Bolt Hole Length N1

N/A 29.46 mm1.16 in

Foot Height H1

N/A 20.6 mm

Total Height H2

N/A 126.2 mm4.969 in

Inside Ring Width B

N/A 55.55 mm2.187 in

Dimension S1

N/A 33.32 mm1.312 in

Dimension F

N/A 69.77 mm2.747 in

Ratings

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf