Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 3 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYM1300KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A YASM3 SGT

Other Dimensions

Base to Center Height H

N/A 88.9 mm3.5 in

Total Length L

N/A 330.2 mm13 in

Total Width A

N/A 88.9 mm3.5 in

Bolt Hole Spacing J

N/A 228.6 mm9 in

Bolt Hole Width N

N/A 23.88 mm0.94 in

Bolt Hole Length N1

N/A 50.08 mm1.972 in

Foot Height H1

N/A 31.75 mm

Total Height H2

N/A 177.8 mm7 in

Inside Ring Width B

N/A 77.8 mm3.063 in

Dimension S1

N/A 44.45 mm1.75 in

Dimension F

N/A 91.92 mm3.619 in

Ratings

Static Load Rating

N/A 54200 N12200 lbf

Dynamic Load Rating

N/A 79400 N17900 lbf