Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Take-Up Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Take-Up Mounted Bearings > Fafnir® Take-Up Mounted Bearings Setscrew Locking > Part Number YTU1 3/8 SGT  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number YTU1 3/8 SGT, Fafnir® Take-Up Mounted Bearings Setscrew Locking










Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Basic Load Ratings

Specifications

Series

Industrial

Shaft Size d

1.3750 in

Bearing Number

GY1106KRRB SGT

Seal Type

Shroud Seal

Housing Construction

Take-Up

Alternate Part Name

YTUSGT 1 3/8


Dimensions

Housing Width A

44.5 mm
1.752
in

Slot Width A1

13.5 mm
0.531
in

Socket Width A2

36.5 mm
1.437
in

Total Height H

104.8 mm
4.126
in

Pitch Height H1

88.9 mm

Height H2

63.5 mm

Total Length L

123.8 mm
4.874
in

Shaft Length L1

74.6 mm
2.937
in

Dimension L2

12.7 mm

Slot Length L3

69.8 mm
2.748
in

Adjustment Screw Bore N

22.2 mm
0.874
in

Opening Width N1

15.9 mm
0.626
in

Opening Height N2

36.5 mm
1.437
in

Inside Ring Width B

45.41 mm
1.788
in

Dimension S1

27.94 mm
1.1
in

Dimension G

50.4 mm
1.984
in

Dimension P

49.2 mm
1.937
in

Dimension T

22.2 mm
0.874
in


Basic Load Ratings

Static Load Rating

15300 N
3440
lbf

Dynamic Load Rating

28500 N
6400
lbf



 DOWNLOADS 

Catalog and Technical Information - Mounted Bearings
(PDF, 0KB)

Timken® Fafnir® Farm Line Interchange

Timken® Fafnir® Mounted Bearings Sale Sheet



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

 RELATED PRODUCTS 


Insert Ball Bearings
GY1106KRRB SGT
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Add To Cart Request Quote
<