Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Take-Up Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Take-Up Mounted Bearings > Fafnir® Take-Up Mounted Bearings Setscrew Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Take-Up Mounted Bearings Setscrew Locking

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 25 of 56 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

YTU 3/4 SGT 3/4 in 41.3 mm
1.626
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Take-Up
YTU 3/4 3/4 in 41.3 mm
1.626
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Take-Up
YTU 20 SGT 20 mm 41.3 mm
1.626
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Take-Up
YTU 20 20 mm 41.3 mm
1.626
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Take-Up
YTU 7/8 SGT 7/8 in 44.4 mm
1.748
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Take-Up
YTU 7/8 7/8 in 44.4 mm
1.748
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Take-Up
YTU 15/16 SGT 15/16 in 44.4 mm
1.748
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Take-Up
YTU 15/16 15/16 in 44.4 mm
1.748
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Take-Up
YTU 25 SGT 25 mm 44.4 mm
1.748
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Take-Up
YTU 25 25 mm 44.4 mm
1.748
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Take-Up
YTU1 SGT 1 in 44.4 mm
1.748
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Take-Up
YTU1 1 in 44.4 mm
1.748
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Take-Up
YTU1 1/8 SGT 1 1/8 in 50.8 mm
2
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Take-Up
YTU1 1/8 1 1/8 in 50.8 mm
2
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Take-Up
YTU 30 SGT 30 mm 50.8 mm
2
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Take-Up
YTU 30 30 mm 50.8 mm
2
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Take-Up
YTU1 3/16 SGT 1 3/16 in 50.8 mm
2
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Take-Up
YTU1 3/16 1 3/16 in 50.8 mm
2
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Take-Up
YTU1 1/4 SGT 1 1/4 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
YTU1 1/4 1 1/4 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
YTU1 3/8 SGT 1 3/8 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
YTU1 3/8 1 3/8 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
YTU 35 SGT 35 mm 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
YTU 35 35 mm 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
YTU1 7/16 SGT 1 7/16 in 44.5 mm
1.752
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Take-Up
  Results 1 - 25 of 56 1 2 3 
<