Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Take-Up Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Take-Up Mounted Bearings > Fafnir® Take-Up Mounted Bearings Setscrew Locking > Part Number YTU1 5/8 SGT  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number YTU1 5/8 SGT, Fafnir® Take-Up Mounted Bearings Setscrew Locking










Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Basic Load Ratings

Specifications

Series

Industrial

Shaft Size d

1 5/8 in

Bearing Number

GY1110KRRB SGT

Seal Type

Shroud Seal

Housing Construction

Take-Up

Alternate Part Name

YTUSGT 1 5/8


Dimensions

Housing Width A

65.1 mm
2.563
in

Slot Width A1

17.5 mm
0.689
in

Socket Width A2

44.4 mm
1.748
in

Total Height H

120.6 mm
4.748
in

Pitch Height H1

100.8 mm

Height H2

82.6 mm

Total Length L

141.4 mm
5.567
in

Shaft Length L1

88.1 mm
3.469
in

Dimension L2

15.9 mm

Slot Length L3

82.6 mm
3.252
in

Adjustment Screw Bore N

28.6 mm
1.126
in

Opening Width N1

19 mm
0.748
in

Opening Height N2

49.2 mm
1.937
in

Inside Ring Width B

50.37 mm
1.983
in

Dimension S1

31.32 mm
1.233
in

Dimension G

64 mm
2.52
in

Dimension P

53.3 mm
2.098
in

Dimension T

32.5 mm
1.280
in


Basic Load Ratings

Static Load Rating

20500 N
4600
lbf

Dynamic Load Rating

36300 N
8160
lbf



 DOWNLOADS 

Catalog and Technical Information - Mounted Bearings
(PDF, 0KB)

Timken® Fafnir® Farm Line Interchange

Timken® Fafnir® Mounted Bearings Sale Sheet



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

 RELATED PRODUCTS 


Insert Ball Bearings
GY1110KRRB SGT
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Add To Cart Request Quote
<