Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Take-Up Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Take-Up Mounted Bearings > Fafnir® Take-Up Mounted Bearings Setscrew Locking > Part Number YTU 25 SGT  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number YTU 25 SGT, Fafnir® Take-Up Mounted Bearings Setscrew Locking










Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Basic Load Ratings

Specifications

Series

Industrial

Shaft Size d

25 mm

Bearing Number

GYE25KRRB SGT

Seal Type

Shroud Seal

Housing Construction

Take-Up

Alternate Part Name

YTUSGT 25


Dimensions

Housing Width A

44.4 mm
1.748
in

Slot Width A1

13.5 mm
0.531
in

Socket Width A2

38.1 mm
1.5
in

Total Height H

92.1 mm
3.626
in

Pitch Height H1

76.2 mm

Height H2

57.2 mm

Total Length L

102.4 mm
4.031
in

Shaft Length L1

67.5 mm
2.657
in

Dimension L2

12.7 mm

Slot Length L3

57.2 mm
2.252
in

Adjustment Screw Bore N

19 mm
0.748
in

Opening Width N1

15.9 mm
0.626
in

Opening Height N2

31.8 mm
1.252
in

Inside Ring Width B

34.85 mm
1.372
in

Dimension S1

20.56 mm
0.809
in

Dimension G

42.9 mm
1.689
in

Dimension P

34.9 mm
1.374
in

Dimension T

22.2 mm
0.874
in


Basic Load Ratings

Static Load Rating

7800 N
1750
lbf

Dynamic Load Rating

15500 N
3490
lbf



 DOWNLOADS 

Catalog and Technical Information - Mounted Bearings
(PDF, 0KB)

Timken® Fafnir® Farm Line Interchange

Timken® Fafnir® Mounted Bearings Sale Sheet



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

 RELATED PRODUCTS 


Insert Ball Bearings
GYE25KRRB SGT
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Add To Cart Request Quote
<