Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Take-Up Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Take-Up Mounted Bearings > Fafnir® Take-Up Mounted Bearings Setscrew Locking > Part Number YTU 30 SGT  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number YTU 30 SGT, Fafnir® Take-Up Mounted Bearings Setscrew Locking










Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Basic Load Ratings

Specifications

Series

Industrial

Shaft Size d

30 mm

Bearing Number

GYE30KRRB SGT

Seal Type

Shroud Seal

Housing Construction

Take-Up

Alternate Part Name

YTUSGT 30


Dimensions

Housing Width A

50.8 mm
2
in

Slot Width A1

13.5 mm
0.531
in

Socket Width A2

36.5 mm
1.437
in

Total Height H

104.8 mm
4.126
in

Pitch Height H1

88.9 mm

Height H2

61.9 mm

Total Length L

113.5 mm
4.469
in

Shaft Length L1

72.2 mm
2.843
in

Dimension L2

12.7 mm

Slot Length L3

63.5 mm
2.5
in

Adjustment Screw Bore N

22.2 mm
0.874
in

Opening Width N1

15.9 mm
0.626
in

Opening Height N2

36.5 mm
1.437
in

Inside Ring Width B

39.1 mm
1.539
in

Dimension S1

23.24 mm
0.915
in

Dimension G

48.8 mm
1.921
in

Dimension P

41.3 mm
1.626
in

Dimension T

25.4 mm
1.000
in


Basic Load Ratings

Static Load Rating

11300 N
2530
lbf

Dynamic Load Rating

21600 N
4850
lbf



 DOWNLOADS 

Catalog and Technical Information - Mounted Bearings
(PDF, 0KB)

Timken® Fafnir® Farm Line Interchange

Timken® Fafnir® Mounted Bearings Sale Sheet



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

 RELATED PRODUCTS 


Insert Ball Bearings
GYE30KRRB SGT
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Add To Cart Request Quote
<