Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Take-Up Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Take-Up Mounted Bearings > Fafnir® Take-Up Mounted Bearings Setscrew Locking > Part Number YTU 35 SGT  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number YTU 35 SGT, Fafnir® Take-Up Mounted Bearings Setscrew Locking










Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Basic Load Ratings

Specifications

Series

Industrial

Shaft Size d

35 mm

Bearing Number

GYE35KRRB SGT

Seal Type

Shroud Seal

Housing Construction

Take-Up

Alternate Part Name

YTUSGT 35


Dimensions

Housing Width A

44.5 mm
1.752
in

Slot Width A1

17.5 mm
0.689
in

Socket Width A2

44.4 mm
1.748
in

Total Height H

104.8 mm
4.126
in

Pitch Height H1

88.9 mm

Height H2

63.5 mm

Total Length L

123.8 mm
4.874
in

Shaft Length L1

74.6 mm
2.937
in

Dimension L2

12.7 mm

Slot Length L3

69.8 mm
2.748
in

Adjustment Screw Bore N

22.2 mm
0.874
in

Opening Width N1

15.9 mm
0.626
in

Opening Height N2

36.5 mm
1.437
in

Inside Ring Width B

45.41 mm
1.788
in

Dimension S1

27.94 mm
1.1
in

Dimension G

50.4 mm
1.984
in

Dimension P

49.2 mm
1.937
in

Dimension T

22.2 mm
0.874
in


Basic Load Ratings

Static Load Rating

15300 N
3440
lbf

Dynamic Load Rating

28500 N
6400
lbf



 DOWNLOADS 

Catalog and Technical Information - Mounted Bearings
(PDF, 0KB)

Timken® Fafnir® Farm Line Interchange

Timken® Fafnir® Mounted Bearings Sale Sheet



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

 RELATED PRODUCTS 


Insert Ball Bearings
GYE35KRRB SGT
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Add To Cart Request Quote
<