Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Take-Up Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Take-Up Mounted Bearings > Fafnir® Take-Up Mounted Bearings Setscrew Locking > Part Number YTU 55 SGT  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number YTU 55 SGT, Fafnir® Take-Up Mounted Bearings Setscrew Locking










Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Basic Load Ratings

Specifications

Series

Industrial

Shaft Size d

55 mm

Bearing Number

GYE55KRRB SGT

Seal Type

Shroud Seal

Housing Construction

Take-Up

Alternate Part Name

YTUSGT 55


Dimensions

Housing Width A

69.8 mm
2.748
in

Slot Width A1

27 mm
1.063
in

Socket Width A2

52.4 mm
2.063
in

Total Height H

149.2 mm
5.874
in

Pitch Height H1

129.4 mm

Height H2

101.6 mm

Total Length L

189 mm
7.441
in

Shaft Length L1

119.9 mm
4.72
in

Dimension L2

19 mm

Slot Length L3

101.6 mm
4
in

Adjustment Screw Bore N

34.9 mm
1.374
in

Opening Width N1

31.8 mm
1.252
in

Opening Height N2

63.5 mm
2.5
in

Inside Ring Width B

55.55 mm
2.187
in

Dimension S1

33.32 mm
1.312
in

Dimension G

68.3 mm
2.689
in

Dimension P

69.1 mm
2.72
in

Dimension T

34.9 mm
1.374
in


Basic Load Ratings

Static Load Rating

29200 N
6570
lbf

Dynamic Load Rating

48100 N
10800
lbf



 DOWNLOADS 

Catalog and Technical Information - Mounted Bearings
(PDF, 0KB)

Timken® Fafnir® Farm Line Interchange

Timken® Fafnir® Mounted Bearings Sale Sheet



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

 RELATED PRODUCTS 


Insert Ball Bearings
GYE55KRRB SGT
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Add To Cart Request Quote
<