Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Take-Up Mounted Bearings Setscrew Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Take-Up Mounted Bearings > Fafnir® Take-Up Mounted Bearings Setscrew Locking > Part Number YTU 7/8 SGT  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number YTU 7/8 SGT, Fafnir® Take-Up Mounted Bearings Setscrew Locking










Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Basic Load Ratings

Specifications

Series

Industrial

Shaft Size d

0.8750 in

Bearing Number

GY1014KRRB SGT

Seal Type

Shroud Seal

Housing Construction

Take-Up

Alternate Part Name

YTUSGT 7/8


Dimensions

Housing Width A

44.4 mm
1.748
in

Slot Width A1

13.5 mm
0.531
in

Socket Width A2

37.3 mm
1.469
in

Total Height H

92.1 mm
3.626
in

Pitch Height H1

76.2 mm

Height H2

57.2 mm

Total Length L

102.4 mm
4.031
in

Shaft Length L1

67.5 mm
2.657
in

Dimension L2

12.7 mm

Slot Length L3

57.2 mm
2.252
in

Adjustment Screw Bore N

19 mm
0.748
in

Opening Width N1

15.9 mm
0.626
in

Opening Height N2

31.8 mm
1.252
in

Inside Ring Width B

34.85 mm
1.372
in

Dimension S1

20.56 mm
0.809
in

Dimension G

42.9 mm
1.689
in

Dimension P

34.9 mm
1.374
in

Dimension T

22.2 mm
0.874
in


Basic Load Ratings

Static Load Rating

7800 N
1750
lbf

Dynamic Load Rating

15500 N
3490
lbf



 DOWNLOADS 

Catalog and Technical Information - Mounted Bearings
(PDF, 0KB)

Timken® Fafnir® Farm Line Interchange

Timken® Fafnir® Mounted Bearings Sale Sheet



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

 RELATED PRODUCTS 


Insert Ball Bearings
GY1014KRRB SGT
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Add To Cart Request Quote
<