Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1 1/2 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYM1108KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A YCJTM1 1/2 SGT

Other Dimensions

Total Length H

N/A 179.4 mm7.063 in

Total Height L

N/A 111.1 mm4.374 in

Housing Width A

N/A 38.9 mm1.531 in

Bolt Hole Spacing J

N/A 148.4 mm5.843 in

Bolt Hole Size N

N/A 13.1 mm0.516 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Inside Ring Width B

N/A 49.22 mm1.938 in

Dimension S1

N/A 30.17 mm1.188 in

Dimension E

N/A 54.4 mm2.142 in

Dimension F

N/A 52.27 mm2.058 in

Ratings

Static Load Rating

N/A 20500 N4600 lbf

Dynamic Load Rating

N/A 36300 N8160 lbf