Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1 11/16 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYM1111KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A YCJTM1 11/16 SGT

Other Dimensions

Total Length H

N/A 188.9 mm7.437 in

Total Height L

N/A 115.9 mm4.563 in

Housing Width A

N/A 42.9 mm1.689 in

Bolt Hole Spacing J

N/A 157.2 mm6.189 in

Bolt Hole Size N

N/A 17.07 mm0.672 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Inside Ring Width B

N/A 51.59 mm2.031 in

Dimension S1

N/A 32.54 mm1.281 in

Dimension E

N/A 60.7 mm2.39 in

Dimension F

N/A 62.84 mm2.474 in

Ratings

Static Load Rating

N/A 23200 N5210 lbf

Dynamic Load Rating

N/A 38900 N8740 lbf