Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1 15/16 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYM1115KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A YCJTM1 15/16 SGT

Other Dimensions

Total Length H

N/A 215.9 mm8.5 in

Total Height L

N/A 127 mm5 in

Housing Width A

N/A 46.8 mm1.843 in

Bolt Hole Spacing J

N/A 184.2 mm7.252 in

Bolt Hole Size N

N/A 17.07 mm0.672 in

Flange Thickness A1

N/A 16.7 mm0.657 in

Inside Ring Width B

N/A 55.55 mm2.187 in

Dimension S1

N/A 33.32 mm1.312 in

Dimension E

N/A 64.7 mm2.547 in

Dimension F

N/A 69.77 mm2.747 in

Ratings

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf