Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1 3/16 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYM1103KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A YCJTM1 3/16 SGT

Other Dimensions

Total Length H

N/A 155.6 mm6.126 in

Total Height L

N/A 92.1 mm3.626 in

Housing Width A

N/A 31.8 mm1.252 in

Bolt Hole Spacing J

N/A 130.2 mm5.126 in

Bolt Hole Size N

N/A 13.1 mm0.516 in

Flange Thickness A1

N/A 11.9 mm0.469 in

Inside Ring Width B

N/A 42.87 mm1.688 in

Dimension S1

N/A 25.4 mm1 in

Dimension E

N/A 46.4 mm1.827 in

Dimension F

N/A 46.18 mm1.818 in

Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf