Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1 7/16 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYM1107KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A YCJTM1 7/16 SGT

Other Dimensions

Total Length H

N/A 171.5 mm6.752 in

Total Height L

N/A 104.8 mm4.126 in

Housing Width A

N/A 38.1 mm1.5 in

Bolt Hole Spacing J

N/A 143.7 mm5.657 in

Bolt Hole Size N

N/A 13.1 mm0.516 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Inside Ring Width B

N/A 49.22 mm1.938 in

Dimension S1

N/A 30.17 mm1.188 in

Dimension E

N/A 54.4 mm2.142 in

Dimension F

N/A 52.27 mm2.058 in

Ratings

Static Load Rating

N/A 19800 N4460 lbf

Dynamic Load Rating

N/A 36200 N8130 lbf