Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYM1100KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A YCJTM1 SGT

Other Dimensions

Total Length H

N/A 141.3 mm5.563 in

Total Height L

N/A 79.5 mm3.13 in

Housing Width A

N/A 29.9 mm1.177 in

Bolt Hole Spacing J

N/A 116.7 mm4.594 in

Bolt Hole Size N

N/A 11.51 mm0.453 in

Flange Thickness A1

N/A 13.5 mm0.531 in

Inside Ring Width B

N/A 38.1 mm1.5 in

Dimension S1

N/A 22.22 mm0.875 in

Dimension E

N/A 42.4 mm1.669 in

Dimension F

N/A 40.31 mm1.587 in

Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf