Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings > Part Number GY1012KRRB  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Part Number GY1012KRRB, Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings







Unit of Measure: Imperial Metric Both

Specifications  · Dimensions  · Basic Load Ratings

Specifications

Series

Industrial

Shaft Size d

3/4 in

Bore Type

Cylindrical bore

Bearing Type

Ball Bearing

Material

Bearing Steel

Lubrication Type

Relubricatable

O.D. Type

Spherical OD

Sub Series

GY…KRRB

Alternate Part Name

GY1012KRRB

Seal Type

Shroud Seal


Dimensions

Outside Diameter D

1.85 in
47
mm

Inner Ring Width B

1.252 in
31.8
mm

Outside Ring Width C

0.551 in
14
mm

Radius r

0.024 in
0.6
mm

Center of Bearing from End S

0.5 in
12.7
mm

Dimension S1

0.752 in
19.1
mm

Dimension F

1.085 in
27.56
mm

Dimension J

0.231 in
5.87
mm

Dimension M

0.135 in
3.43
mm

Set Screw Size

M5X.8

Number of Set Screws

2

Angle between Set Screws

90 º


Basic Load Ratings

Static Load Rating

1460 lbf
6500
N

Dynamic Load Rating

3190 lbf
14200
N



 DOWNLOADS 

Catalog and Technical Information - Mounted Bearings
(PDF, 0KB)

Timken® Fafnir® Farm Line Interchange

Timken® Fafnir® Mounted Bearings Sale Sheet



 NEW PRODUCT OFFERING 


TimkenWirelessSensor
Timken® Wireless Sensor and Monitoring Solution


timken-2TS-DM-24-OD-pin-cage-top-angle-view
Tapered Roller Bearings - 2TS (Matched Bearing Assembly)

 RELATED PRODUCTS 


Pillow Block BHU Set Screw2 - SGT
YAK 3/4 SGT
Fafnir® Pillow Block Mounted Bearings Setscrew Locking


Pillow Block BHU Set Screw2 - SGT
YAS 3/4 SGT
Fafnir® Pillow Block Mounted Bearings Setscrew Locking

more available ..


Add To Cart Request Quote
<