Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 25 of 260 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GY1012KRRB TDCF SGT 3/4 in 1.85 in
47
mm
1.252 in
31.8
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Shroud Seal
GYE20KRRB TDCF 20 mm 1.85 in
47
mm
1.252 in
31.8
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Shroud Seal
GYE20KRRB TDCF SGT 20 mm 1.85 in
47
mm
1.252 in
31.8
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Shroud Seal
GY1012KRRB 3/4 in 1.85 in
47
mm
1.221 in
31.021
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Shroud Seal
GY1100KRRB TDCF SGT 1 in 2.047 in
52
mm
1.372 in
34.85
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal
GYE25KRRB TDCF SGT 25 mm 2.047 in
52
mm
1.372 in
34.85
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal
GY1014KRRB 7/8 in 2.047 in
52
mm
1.345 in
34.171
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal
GY1015KRRB 15/16 in 2.047 in
52
mm
1.345 in
34.171
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal
GY1100KRRB 1 in 2.047 in
52
mm
1.345 in
34.171
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal
GYE25KRRB 25 mm 2.047 in
52
mm
1.345 in
34.171
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal
GY1102KRRB TDCF 1 1/8 in 2.441 in
62
mm
1.539 in
39.1
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Shroud Seal
GY1103KRRB TDCF SGT 1 3/16 in 2.441 in
62
mm
1.539 in
39.1
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Shroud Seal
GY1103KRRB3 TDCF 1 1/4 in 2.441 in
62
mm
1.539 in
39.1
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Shroud Seal
GYE30KRRB TDCF SGT 30 mm 2.441 in
62
mm
1.539 in
39.1
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Shroud Seal
GY1102KRRB 1 1/8 in 2.441 in
62
mm
1.5023 in
38.158
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Shroud Seal
GY1103KRRB 1 3/16 in 2.441 in
62
mm
1.5023 in
38.158
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Shroud Seal
GYE30KRRB 30 mm 2.441 in
62
mm
1.5023 in
38.158
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Shroud Seal
GY1104KRRB TDCF SGT 1 1/4 in 2.835 in
72
mm
1.788 in
45.41
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
GY1107KRRB TDCF SGT 1 7/16 in 2.835 in
72
mm
1.788 in
45.41
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
GYE35KRRB TDCF SGT 35 mm 2.835 in
72
mm
1.788 in
45.41
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
GY1104KRRB 1 1/4 in 2.835 in
72
mm
1.69 in
42.93
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
GY1106KRRB 1 3/8 in 2.835 in
72
mm
1.69 in
42.93
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
GY1107KRRB 1 7/16 in 2.835 in
72
mm
1.69 in
42.93
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
GYE35KRRB 35 mm 2.835 in
72
mm
1.69 in
42.93
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
GY1108KRRB TDCF SGT 1 1/2 in 3.15 in
80
mm
1.938 in
49.22
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal
  Results 1 - 25 of 260  1 2 3 4 5 »  
<