Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Description |
N/A C2955-HUB-3-1/2-7/8X7/16KW |
Hub Style |
N/A 3 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Gray/Metallic |
# of Jaws |
N/A 5 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 48.00 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 117.00 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 90.00 lb |
Bore Size |
N/A 3 1/2 in |
Coupling |
N/A C2955 |
Thread (Dimension T) |
N/A 5/8-11 |
Keyway Size (W x D) |
N/A 7/8 x 7/16 in |
Length thru Bore |
N/A 4.250 in107.95 mm |
Outside Diameter |
N/A 9.120 in231.65 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 1.750 in44.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.000 in102 mm |
Overall Length of Hub |
N/A 6.130 in155.70 mm |
Dimension CD |
N/A 9.620 in244.35 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Dimension G |
N/A 1.880 in47.75 mm |
Dimension HD |
N/A 7.120 in180.85 mm |
Dimension SL |
N/A 2.120 in53.85 mm |
Cubic inches |
N/A 509.85907 in³ |
Nominal Torque |
N/A 18900 in·lb |
Max. Speed |
N/A 2300.00 rpm |
Moment of Inertia WR2 |
N/A 932.000 lb·in² |
Rated HP at 100 rpm |
N/A 30.00 hp |
Rated HP at 1,200 rpm |
N/A 360.00 hp |
Rated HP at 1,800 rpm |
N/A 540.00 hp |
Spider Performance |
N/A
|