Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A LH600-CP-Y-2-7/8X1-1/2

Weight

N/A 26.76 lb

UPC Number

N/A 0845271088971

Dimensional Data

Keyway Size

N/A 2-7/8 x 1-1/2 in