Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A LH700-HUB-2"-1/2X1/4KW

Weight

N/A 24.89 lb

UPC Number

N/A 0845271089244

Dimensional Data

Keyway Size

N/A 1/2 x 1/4 in