Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A LH700-HUB-2-3/8-5/8X5/16KW

Weight

N/A 24.01 lb

UPC Number

N/A 0845271089251

Dimensional Data

Keyway Size

N/A 5/8 x 5/16 in