Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A LH800-HUB-75MMH7-20X4.9MMKW-2SS45

Weight

N/A 36 lb

UPC Number

N/A 0845271089275

Dimensional Data

Keyway Size

N/A 20 x 4.9MM