Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A LH700-HUB-2-7/8-3/4X3/8KW

Weight

N/A 22.52 lb

UPC Number

N/A 0845271089473

Dimensional Data

Keyway Size

N/A 3/4 x 3/8 in