Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A LH800-HUB-3-3/8-7/8X7/16KW

Weight

N/A 36.56 lb

UPC Number

N/A 0845271090691

Dimensional Data

Keyway Size

N/A 7/8 x 7/16 in