• For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Unit of Measure

Key Dimensions

Description 

N/A RRSC190-HUB-1"-1/4X1/8KW

Hub Style

N/A 3

Coupling Type

N/A Jaw

Material

N/A Sintered Iron

Color

N/A Metallic/Gray

Weight

N/A 6.00 lb

Dimensional Data

Bore Size 

N/A 1 in

Coupling Size

N/A RRSC190

Thread (Dimension T)

N/A 1/2-13

Keyway Size (W x D)

N/A 1/4 x 1/8 in

Length thru Bore

N/A 1.94 in49.28 mm

Outside Diameter

N/A 4.50 in114.30 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.750 in19.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.125 in54.00 mm

Hub Length

N/A 2.820 in71.63 mm

Dimension CD

N/A 5.000 in127.00 mm

Dimension CL

N/A 0.120 in3.05 mm

Dimension SL

N/A 0.880 in22.35 mm

Cubic inches

N/A 57.10500 in³

Notes

Notes 

N/A
  • RRS inch hubs are standard with two set screws, including those with No Keyway.
  • RRS inch hubs are standard with two set screws and are drilled to accept retaining collar. Collars are supplied with spacers.