Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A SX228-6 CPLG 3-3/4 KWBSE=6.88 |
Bore Size |
N/A 3.750 & 3.750 in |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 67.18 lb |
Color |
N/A Metallic |
Connection Type A x B |
N/A 0.165 in4.20 mm |
Coupling Series |
N/A SX-6 |
Coupling Type |
N/A Disc |
Size |
N/A 228-6 |
Hub 1 Keyway (W x D) |
N/A 7/8 x 7/16 in |
Hub 2 Keyway (W x D) |
N/A 7/8 x 7/16 in |
Length thru Bore |
N/A 3.940 in100.08 mm |
Dimension FD |
N/A 8.980 in228.00 mm |
Overall Length |
N/A 14.760 in375.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.940 in100.00 mm |
Dimension HD |
N/A 5.510 in140.00 mm |
Dimension PW |
N/A 0.689 in17.50 mm |
Dimension S |
N/A 5.500 in140.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 6.880 in175.00 mm |
Cubic inches |
N/A 1190.25230 in³ |
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 62000.00 in·lb7000.00 N·m |
Max. Torque |
N/A 123900.00 in·lb14000.00 N·m |
Max. Speed (Unbalanced) |
N/A 3400.00 rpm |
Max. Speed (Balanced) |
N/A 8500.00 rpm |
Axial Misalignment (+-D Ka) for couplings with TWO disc packs |
N/A 1.00 in23.00 mm |
Max. Angular Misalignment (per single disc pack) |
N/A 2.60 º |
Torsional Stiffness x 10^6 (of one disc pack) |
N/A 98.30 in·lb/rad73.30 Nm/rad |
Rated Power at 100 rpm |
N/A 98.30 hp98.30 kW |
Rated HP at 875 rpm (Standard Motor) |
N/A 98.30 hp |
Rated HP at 1,150 rpm (Standard Motor) |
N/A 98.30 hp |
Rated HP at 1,750 rpm (Standard Motor) |
N/A 98.30 hp |
Rated HP at 3,500 rpm (Standard Motor) |
N/A 98.30 hp |
Features |
N/A
|